Dispense Head Cartridge
Dispense Head Cartridge
Dispense Head Cartridge

Dispense Head Cartridge

By Robot27 Our easy to implement cartridge based dispensing kits rapidly turns the Universal Robot platform into a precision dispensing machines. We offer multiple dispensing options for the most demanding and precise applications. From simple, tabletop adhesive applications to large components requiring coordinated 6-axis motion, we have a cost-effective, flexible, and safe solution for your application. We also offer a variety of valve and metering options for the most difficult applications.

F"Dispense from standard 300 ml (1/10 gallon) prepackaged cartridges.

Payload (w/o cartridge) 1.0 kg

Ideal to Dispense RTVs Silicones Sealants Anaerobics Pre-mixed epoxies"

Net Weight: 5.44 kg
SKU#: 1009629

Descripción general

By Robot27 Our easy to implement cartridge based dispensing kits rapidly turns the Universal Robot platform into a precision dispensing machines. We offer multiple dispensing options for the most demanding and precise applications. From simple, tabletop adhesive applications to large components requiring coordinated 6-axis motion, we have a cost-effective, flexible, and safe solution for your application. We also offer a variety of valve and metering options for the most difficult applications. F"Dispense from standard 300 ml (1/10 gallon) prepackaged cartridges. Payload (w/o cartridge) 1.0 kg Ideal to Dispense RTVs Silicones Sealants Anaerobics Pre-mixed epoxies"

Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076