ZTM Target Mark 100-D2-4x3.3
ZTM Target Mark 100-D2-4x3.3
ZTM Target Mark 100-D2-4x3.3

ZTM Target Mark 100-D2-4x3.3

The Target mark can be used to create a unique reference for an object. The VISOR® uses this reference e.g. to detect position deviations

This kit is composed of:

  • Target Mark (100mm)
  • For Auto-ID and base-corrections
  • Mounting Holes + Adhesive Pads

Compatible with these cobots: UR3 UR5 UR10 UR16 UR20 UR30

SKU#: 1009847

Descripción general

The Target mark can be used to create a unique reference for an object. The VISOR® uses this reference e.g. to detect position deviations This kit is composed of: - Target Mark (100mm) - For Auto-ID and base-corrections - Mounting Holes + Adhesive Pads Compatible with these cobots: UR3 UR5 UR10 UR16 UR20 UR30

Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076