EGU 50 Dual Gripper Kit

EGU 50 Dual Gripper Kit

Automation users often require flexible end-of-arm tools and data inputs for process optimization. Mechatronic grippers offer a strong balance of stroke, force, position and force feedback. SCHUNK's EGU is a robust 2-finger gripper for machine tending environments for maximum workpiece variety with maximum process reliability. Equipped with StrongGrip function, users can grip heavy workpieces with confidence. An integrated brake offers grip force maintenance in case of system power loss. A UR CAP enables easy operation of advanced mechatronic gripper functionality.

EGU kit consists of:

  • Dual EGU 50 gripper
  • ISO 50 adapter plate
  • UR connection kit
  • Gripper finger blanks
  • Gripper finger centering interface

Compatible with: UR10e UR16e UR20e

Dimension: Length : 122 mm Width : 72 mm Height : 88 mm

SKU#: 1009877

Descripción general

Automation users often require flexible end-of-arm tools and data inputs for process optimization. Mechatronic grippers offer a strong balance of stroke, force, position and force feedback. SCHUNK's EGU is a robust 2-finger gripper for machine tending environments for maximum workpiece variety with maximum process reliability. Equipped with StrongGrip function, users can grip heavy workpieces with confidence. An integrated brake offers grip force maintenance in case of system power loss. A UR CAP enables easy operation of advanced mechatronic gripper functionality. EGU kit consists of: - Dual EGU 50 gripper - ISO 50 adapter plate - UR connection kit - Gripper finger blanks - Gripper finger centering interface Compatible with: UR10e UR16e UR20e Dimension: Length : 122 mm Width : 72 mm Height : 88 mm

Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076