Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30
Magswitch SmartMagGrip E30

Magswitch SmartMagGrip E30

The CoBot SmartMagGrip E30 is designed specifically to work well in the collaborative robot environment. It incorporates all of the same features as a typical Magswitch E-Series tool, including Variable Field Output (VFO) and integrated sensing technology. The VFO allows for adjustability of the magnetic strength between 0 and 100% for de-stacking, picking single parts, or picking multiple parts. The integrated sensing technology can be used to determine or confirm the proper part is picked. The parts are taught to the tool through a simple learning process. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots through the Tool IO connector with a URcap communicating via RS-485.

Fabricante:Magswitch

Descripción general

The CoBot SmartMagGrip E30 is designed specifically to work well in the collaborative robot environment. It incorporates all of the same features as a typical Magswitch E-Series tool, including Variable Field Output (VFO) and integrated sensing technology. The VFO allows for adjustability of the magnetic strength between 0 and 100% for de-stacking, picking single parts, or picking multiple parts. The integrated sensing technology can be used to determine or confirm the proper part is picked. The parts are taught to the tool through a simple learning process. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots through the Tool IO connector with a URcap communicating via RS-485.

The parts are taught to the tool through a simple learning process. The tool adjusts its magnetic field based on a programmable input. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots through the Tool IO connector with a URCap communicating via RS-485.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076