ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER
ALCA PALLETIZER

ALCA PALLETIZER

Alca Palletizer is a collaborative robot palletizer that can handle payloads of up to 11.5kg at seven boxes per minute*, without a fence or cage surrounding it. The small footprint gives flexibility and scalability in its location and it can be moved easily on other end of lines thanks to the rugged design and the forklift entrance. Following ISO standard 13849 and TS/15066 for robots, the Alca Palletizer is designed to work alongside personnel, if an operator comes into contact with the robot arm, it will automatically stop to reduce the risk of injury; Laser scanner, radars and other safety devices can also be integrated for maximize safety (Optional on request). Alca Palletizer comes with fully integrated Rocketfarm "Pally" software. This allows to quickly design a new pallet pattern or load an existing one, including interlayers and adjustments for label location. Robot movements are optimized and synchronized with its telescopic pillar for the quick pick per minutes. Typical programming can be done in 15 minutes. Alca Palletizer is easy to install and configure, destined to become a new work colleague! Space that can be shared with the workers without physical barriers, design to fulfil the demand of supplier of large scale distribution.

Fabricante:ALCA TECHNOLOGIES

Descripción general

Alca Palletizer is a collaborative robot palletizer that can handle payloads of up to 11.5kg at seven boxes per minute*, without a fence or cage surrounding it. The small footprint gives flexibility and scalability in its location and it can be moved easily on other end of lines thanks to the rugged design and the forklift entrance. Following ISO standard 13849 and TS/15066 for robots, the Alca Palletizer is designed to work alongside personnel, if an operator comes into contact with the robot arm, it will automatically stop to reduce the risk of injury; Laser scanner, radars and other safety devices can also be integrated for maximize safety (Optional on request). Alca Palletizer comes with fully integrated Rocketfarm "Pally" software. This allows to quickly design a new pallet pattern or load an existing one, including interlayers and adjustments for label location. Robot movements are optimized and synchronized with its telescopic pillar for the quick pick per minutes. Typical programming can be done in 15 minutes. Alca Palletizer is easy to install and configure, destined to become a new work colleague! Space that can be shared with the workers without physical barriers, design to fulfil the demand of supplier of large scale distribution.

The system stores the palletizing mosaic from the operator, it can be exchange data from and to a MES/ERP system and works autonomously. Alca palletizer can be ordered with UR10e or with UR20.

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076