YOUring
YOUring
YOUring
YOUring

YOUring

YOUring is a smart light and sound device for Universal Robots: a wireless device, easy to mount on the robot tool flange. Thanks to LED technology and a powerful sound emitter, YOUring offers you a smart safety tool to use in your applications.You can insert program nodes and commands to change the color of the YOUring, which will visually signal to the operator what the robot is doing, where it’s moving with the motion tracker feature and what is the state of the robot.The device is equipped with two buttons: one to enable the freedrive mode and the other one for the teaching of the points in freedrive mode, for a quicker teaching activity. With the new YOUteach feature you can save the points in freedrive mode without the teach pendant!You have also the option to execute specific script functions, when not in running program mode: for example, to activate a digital output or to give the robot a manual input to proceed a paused job.YOUring allows you to activate specials lights and sounds effects, depending on the robot status mode and can be connected to e.g. safeguard stop, protective stop, reduced mode, etc. The full integration in Polyscope is possible due to our URCaps plugin.

Fabricante:Alumotion

Descripción general

YOUring is a smart light and sound device for Universal Robots: a wireless device, easy to mount on the robot tool flange. Thanks to LED technology and a powerful sound emitter, YOUring offers you a smart safety tool to use in your applications.You can insert program nodes and commands to change the color of the YOUring, which will visually signal to the operator what the robot is doing, where it’s moving with the motion tracker feature and what is the state of the robot.The device is equipped with two buttons: one to enable the freedrive mode and the other one for the teaching of the points in freedrive mode, for a quicker teaching activity. With the new YOUteach feature you can save the points in freedrive mode without the teach pendant!You have also the option to execute specific script functions, when not in running program mode: for example, to activate a digital output or to give the robot a manual input to proceed a paused job.YOUring allows you to activate specials lights and sounds effects, depending on the robot status mode and can be connected to e.g. safeguard stop, protective stop, reduced mode, etc. The full integration in Polyscope is possible due to our URCaps plugin.

...

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076