FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800
FlexiBowl® 200 - 350 - 500 - 650 - 800

FlexiBowl® 200 - 350 - 500 - 650 - 800

FlexiBowl® is a flexible parts feeder that is compatible with every robot and vision system. Entire families of parts within 1-250 mm and 1-250 g can be handled by a single FlexiBowl®, replacing a whole set of vibrating bowl feeders. Its lack of dedicated tooling and its easy-to-use and intuitive programming allows quick and multiple product changeovers inside the same work shift.

Fabricante:Ars Automation

Descripción general

FlexiBowl® is a flexible parts feeder that is compatible with every robot and vision system. Entire families of parts within 1-250 mm and 1-250 g can be handled by a single FlexiBowl®, replacing a whole set of vibrating bowl feeders. Its lack of dedicated tooling and its easy-to-use and intuitive programming allows quick and multiple product changeovers inside the same work shift.

FlexiBowl® optimally separates and orients the parts through the combined movement produced by the rotary disc and flip unit. A vision system locates the parts and gives coordinates for the robot picking.
By adjusting acceleration, deceleration, speed, angle and impulse frequency, an optimal parts distribution can be achieved.
Communication is set between robot/vision system and FlexiBowl® through the available networks Ethernet TCP/IP, Ethernet/IP or digital I/O signals.

Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076