CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper
CEA Vacuum Gripper

CEA Vacuum Gripper

Avac CEA foam gripper  can handle a wide variation of objects with ease. The vacuum gripper provides an extra secure function with a preventive maintenance signal. The unit can indicate when it’s time to change the foam rubber before it wears out and loses the ability to grip. A modular standard system makes it possible to tailor the suction power according to the demand and also build custom made vacuum end of arm tooling / vacuum cups. There are different means of releasing the object to make sure it is released in a safe and secure way. Using standardized components, the CEA Vacuum gripper represents a great value at a competitive price point.

Fabricante:AVAC Vakuumteknik

Descripción general

Avac CEA foam gripper  can handle a wide variation of objects with ease. The vacuum gripper provides an extra secure function with a preventive maintenance signal. The unit can indicate when it’s time to change the foam rubber before it wears out and loses the ability to grip. A modular standard system makes it possible to tailor the suction power according to the demand and also build custom made vacuum end of arm tooling / vacuum cups. There are different means of releasing the object to make sure it is released in a safe and secure way. Using standardized components, the CEA Vacuum gripper represents a great value at a competitive price point.

Activates vacuum with compressed air, from venturi principle, at command and creates a vacuum at the surface covered by the gripper. Detects achieved vacuum and activates a signal to start motion. Energy saving system.

There are several release functions for a secure release of the product:

  1. Release with pressure sensor. The gripper senses when vacuum is eliminated and adjusts the necessary amount of air for optimum energy consumption and smoothes release not causing unnecessary dust.
  2. Time controlled release. The gripper uses air for a predestined time from 50 ms to several seconds
  3. Controlled by signal. Release air will be administrated as long as you activate release signal.

 

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076