Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit
Cobot  D1200 Lift Column kit

Cobot D1200 Lift Column kit

Discover the seamless integration and easy configuration of the D1200 lift column with UR robots. Ideal for palletizing and lifting robots on mobile platforms. D1200 lift column is a plug and play product suitable for UR cobots. It has compatible flange that allows easy integration and configuration through URCap software.

Fabricante:Backyard Automation

Descripción general

Discover the seamless integration and easy configuration of the D1200 lift column with UR robots. Ideal for palletizing and lifting robots on mobile platforms. D1200 lift column is a plug and play product suitable for UR cobots. It has compatible flange that allows easy integration and configuration through URCap software.

1. Fix the lifting column body on the ground, and install the robot on the upper end of the lifting column through the connecting plate.
2. Plug the connector from the lifting column body to the control box.
3. Connect the Manual handle to the lifting column control box.
4. Connect one end of the network cable to the lifting column control box, and the other end to the network port of the robot control box.
5. Connect the power cable from the control box of the lifting column to the 220 V power supply

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076