ColWeld
ColWeld
ColWeld
ColWeld
ColWeld
ColWeld
ColWeld
ColWeld
ColWeld
ColWeld

ColWeld

The ColWeld cobot welding system is a complete welding solution for low to medium batch size welding.  It is supplied with the ColWeld URCAP software which allows the user to simply create welds by defining the beginning and end points and selecting the weld type.  In addition, it is designed to safely allow twin workstation manufacture for maximising productivity.  Finally, ColWeld Sense uses advanced force sensing to adjust the weld points where there is part to part variation. Colbotic Automation provides a complete turnkey solution including equipment, training and support to help you automate your individual welding applications.  The package comes with a specially designed 2.4 m long table for welding large parts and to allow twin workstation manufacture.  The control panel mounts the pendant at the perfect height for operation and protection from arc radiation.  ColWeld provides a simple, productive and robust solution to your welding needs.

Fabricante:Colbotic Automation

Descripción general

The ColWeld cobot welding system is a complete welding solution for low to medium batch size welding.  It is supplied with the ColWeld URCAP software which allows the user to simply create welds by defining the beginning and end points and selecting the weld type.  In addition, it is designed to safely allow twin workstation manufacture for maximising productivity.  Finally, ColWeld Sense uses advanced force sensing to adjust the weld points where there is part to part variation. Colbotic Automation provides a complete turnkey solution including equipment, training and support to help you automate your individual welding applications.  The package comes with a specially designed 2.4 m long table for welding large parts and to allow twin workstation manufacture.  The control panel mounts the pendant at the perfect height for operation and protection from arc radiation.  ColWeld provides a simple, productive and robust solution to your welding needs.  

  1. To create a weld for a product, first load the template which contains the basic program structure. 
  2. Select the ColWeld node. 
  3. For your first weld simply move the torch to the beginning of the weld using the freedrive button on the weld torch and then create your first point by pressing button “2” on the torch.
  4. Once again use the freedrive button to move the torch to the end of the weld and once again press button “2” to define a point. 
  5. Select your weld type from a dropdown list which defines the weld parameter and then repeat for the remaining welds on the part.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076