Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series
Carbon Vacuum Gripper, CVGC Series

Carbon Vacuum Gripper, CVGC Series

COVAL's CVGC carbon vacuum gripper series has been specifically designed for handling cardboard boxes of various sizes for packaging and finishing equipment. The CVGC perfectly meets the weight, flexibility, and safety constraints of collaborative robot applications. Its lightweight and compact design allows for easy and quick integration while providing exceptional suction power and significant gripping capacity. The CVGC carbon vacuum gripper is available in three standard sizes, and can also be custom-made to perfectly fit the application. It offers foam or suction cup gripping interfaces, suitable for various applications such as palletizing, part assembly, and machine loading. Additionally, the CVGC benefits from a URCap plugin that allows for simplified integration and programming.

Fabricante:Coval

Descripción general

COVAL's CVGC carbon vacuum gripper series has been specifically designed for handling cardboard boxes of various sizes for packaging and finishing equipment. The CVGC perfectly meets the weight, flexibility, and safety constraints of collaborative robot applications. Its lightweight and compact design allows for easy and quick integration while providing exceptional suction power and significant gripping capacity. The CVGC carbon vacuum gripper is available in three standard sizes, and can also be custom-made to perfectly fit the application. It offers foam or suction cup gripping interfaces, suitable for various applications such as palletizing, part assembly, and machine loading. Additionally, the CVGC benefits from a URCap plugin that allows for simplified integration and programming.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076