DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER
DESTACO TC1 MANUAL TOOL CHANGER

DESTACO TC1 MANUAL TOOL CHANGER

DESTACO’s TC1 Series manual robotic tool changers are ultralight, compact, and cost effective for cobot work cells. These tool changers fit all UR robot models offering ease of use convenience, durability, and excellent repeatability in an ultra-low coupling profile.  The innovative TC1 Tool Changer slides together for fail-safe locking and unlocks via push button release. A variety of mix and match robot and tool plates are available to meet your application mounting requirements including blank plates to add your own mounting patterns. DirectConnect tool plates mount directly to Robohand grippers. The TC1 tool plates also work with DESTACO’s modular Tool Tree Storage solution to organize cobot tools and safely store them when not in use. Tools mounted to TC1 Tool Plates are stored by sliding the tool plate into the tool tree holders. Tree height comes in 3 different lengths for holding up to 8 tools. The TC1 is operator and budget friendly.  Each TC1 tool changer includes integrated air pass-thru and optional electric utilities making it a great choice to add more versatility to your cobot applications.

Fabricante:DESTACO

Descripción general

DESTACO’s TC1 Series manual robotic tool changers are ultralight, compact, and cost effective for cobot work cells. These tool changers fit all UR robot models offering ease of use convenience, durability, and excellent repeatability in an ultra-low coupling profile.  The innovative TC1 Tool Changer slides together for fail-safe locking and unlocks via push button release. A variety of mix and match robot and tool plates are available to meet your application mounting requirements including blank plates to add your own mounting patterns. DirectConnect tool plates mount directly to Robohand grippers. The TC1 tool plates also work with DESTACO’s modular Tool Tree Storage solution to organize cobot tools and safely store them when not in use. Tools mounted to TC1 Tool Plates are stored by sliding the tool plate into the tool tree holders. Tree height comes in 3 different lengths for holding up to 8 tools. The TC1 is operator and budget friendly.  Each TC1 tool changer includes integrated air pass-thru and optional electric utilities making it a great choice to add more versatility to your cobot applications.

The TC1 tool changer is operator friendly with passive locking and push button release requiring very low insertion force of the tool plate into the robot plate. The one-handed operation makes this device an easy product to operate anywhere. The TC1 manually actuated tool changer can be deployed in a wide range of cobot applications.

The Tool holder Tree accessory is user assembled starting with a mounting base Kit.  An aluminum extrusion is inserted into the mounting base to create the tree structure. Tool Mount Clamp Kits that hold TC1 tool plates are added as needed to the extrusion in an orientation and spacing that best fits the workstation.  All kits include tools and hardware with easy-to-follow instructions.

Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076