Tilt and turn positioner
Tilt and turn positioner
Tilt and turn positioner
Tilt and turn positioner
Tilt and turn positioner
Tilt and turn positioner
Tilt and turn positioner

Tilt and turn positioner

The tilt and turn positioner has been specially developed for welding and is equipped with two servomotors. This enables precise positioning of the component. The DKP is floor-mounted. The final height is determined during the design phase. The perforated plate included in the offer is mounted on the turntable holder. The DKP has a static load capacity of 250/ 500kg, with centric load support. The turntable of the DKP is endlessly rotating, the tilt angle is approx. +-90°.

Fabricante:fsk industries

Descripción general

The tilt and turn positioner has been specially developed for welding and is equipped with two servomotors. This enables precise positioning of the component. The DKP is floor-mounted. The final height is determined during the design phase. The perforated plate included in the offer is mounted on the turntable holder. The DKP has a static load capacity of 250/ 500kg, with centric load support. The turntable of the DKP is endlessly rotating, the tilt angle is approx. +-90°.

The table can be tilted at an angle of 0°to 90° The turntable has a diameter of 250mm/500mm and is endlessly rotating. The rotation speed is adjustable The ground contact transmits up to 500A / 100% The turntable and the control unit are separately HF-protected Load capacity up to 250kg / 500kg

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076