KIT-UR-QC

KIT-UR-QC

The KIT-UR-QC is a manual tool changer kit for UR collaborative robots. It’s mainly composed of two parts: one permanently connected to the robot wrist (QCY90-A) and the other permanently connected to a tool (QC90-B). By operating a mechanical lever, the user can dis/connect the two parts allowing for an easy tool replacement. The system can be assembled on the UR 3, UR 5 or UR 10 collaborative robots and it includes both pneumatic and electric connection components useful to connect power sources between robot and tool. The whole system is a plug play device with direct connection to the robot wrist and it can be used to transfer either pneumatic pressure and vacuum to the tool. Additional QC90-B spare parts are available upon request to create a more complex system where a robot interacts with several tools.

Fabricante:Gimatic

Descripción general

The KIT-UR-QC is a manual tool changer kit for UR collaborative robots. It’s mainly composed of two parts: one permanently connected to the robot wrist (QCY90-A) and the other permanently connected to a tool (QC90-B). By operating a mechanical lever, the user can dis/connect the two parts allowing for an easy tool replacement. The system can be assembled on the UR 3, UR 5 or UR 10 collaborative robots and it includes both pneumatic and electric connection components useful to connect power sources between robot and tool. The whole system is a plug play device with direct connection to the robot wrist and it can be used to transfer either pneumatic pressure and vacuum to the tool. Additional QC90-B spare parts are available upon request to create a more complex system where a robot interacts with several tools.

Mount the system with the included mechanical flange to the wrist of the robot and connect the pneumatic fittings and the electric connector to the robot wrist, other power sources and the tool according to application requirements. The system can be electrically connected directly to the M8 plug connector at the wrist of the robot (not cables along the robot arm). The system can be operated via digital output from the tool interface of the UR robot.

Productos relacionados

Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076