GRIP SHW Connector Tool Changer
GRIP SHW Connector Tool Changer
GRIP SHW Connector Tool Changer
GRIP SHW Connector Tool Changer
GRIP SHW Connector Tool Changer
GRIP SHW Connector Tool Changer
GRIP SHW Connector Tool Changer

GRIP SHW Connector Tool Changer

The SHW Connector was designed to be precise, durable and intuitive. The SHW Connector allows users to quickly change out tools, grippers or applications on a robot arm. This is accomplished through a mechanical release lever with a built-in safety. The Connector is comprised of an upper and a lower assembly. The upper assembly is attached to the robot arm while the lower assembly is attached to the tool/gripper. Connecting the two assemblies, connects the tool/gripper to the robot arm. This allows very quick installation of different tools without having to unscrew any part of the robot. This can be accomplished even with air and energy. Changing a tool/gripper with a GRIP Connector takes but a few seconds.

Fabricante:GRIP

Descripción general

The SHW Connector was designed to be precise, durable and intuitive. The SHW Connector allows users to quickly change out tools, grippers or applications on a robot arm. This is accomplished through a mechanical release lever with a built-in safety. The Connector is comprised of an upper and a lower assembly. The upper assembly is attached to the robot arm while the lower assembly is attached to the tool/gripper. Connecting the two assemblies, connects the tool/gripper to the robot arm. This allows very quick installation of different tools without having to unscrew any part of the robot. This can be accomplished even with air and energy. Changing a tool/gripper with a GRIP Connector takes but a few seconds.

To operate the SHW Connector one simply pulls the safety pin then the lever. The system is now open and the lower assembly with the too/gripper can be removed or inserted. To close the system push the lever close until the locking pin clicks.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076