HIWIN S-Series

HIWIN S-Series

S-series Electric Grippers, S for Simple, includes two different models: SEG-24, with two fingers, and STG-16 with three fingers. Good investment high production rate. This series is characterized by the simplicity of operation, thanks to the controller integrated on the body of the gripper itself. Users can simply control this gripper with digital Input/Output discrete signals, to open and close the gripper. For the SEG-24, it is also able to set in advance the opening and closing position of the gripper, with the intuitive buttons on the side of the gripper. Hiwin S-Series is a smart and user-friendly gripper that can be used in many applications.

Fabricante:Hiwin

Descripción general

S-series Electric Grippers, S for Simple, includes two different models: SEG-24, with two fingers, and STG-16 with three fingers. Good investment high production rate. This series is characterized by the simplicity of operation, thanks to the controller integrated on the body of the gripper itself. Users can simply control this gripper with digital Input/Output discrete signals, to open and close the gripper. For the SEG-24, it is also able to set in advance the opening and closing position of the gripper, with the intuitive buttons on the side of the gripper. Hiwin S-Series is a smart and user-friendly gripper that can be used in many applications. 

Hiwin S-Series, only need one set of I/O signals to control gripper on/off. The user only needs to press the buttons on the body of the gripper itself, then save the desired clamping points according to the light indicators. Then everything is perfectly set and done.

 

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076