7th Axis Kit
7th Axis Kit
7th Axis Kit
7th Axis Kit
7th Axis Kit
7th Axis Kit
7th Axis Kit

7th Axis Kit

What is your cobot really into? HIWIN, as a specialist in linear technology, is now offering all universal robots a quick range extension solution with the HIWIN 7th axis kit. The smart cobots can be used for numerous applications, and in many applications such as palletizing or machine assembly they require an additional seventh axis in order to increase their range. As a partner in the UR + ecosystem, HIWIN offers you certified “plug-and-produce” peripherals: In addition to the mechanical axis including adapter for the UR, you get a control cabinet ready for connection. The centerpiece is the supplied software (UR Cap), with which the axis is controlled via the teach pendant of the robot.And what makes the product so special? Using the HIWIN online configurator, you can choose the right axis for your application quickly and easily. Try it now!

Fabricante:Hiwin

Descripción general

What is your cobot really into? HIWIN, as a specialist in linear technology, is now offering all universal robots a quick range extension solution with the HIWIN 7th axis kit. The smart cobots can be used for numerous applications, and in many applications such as palletizing or machine assembly they require an additional seventh axis in order to increase their range. As a partner in the UR + ecosystem, HIWIN offers you certified “plug-and-produce” peripherals: In addition to the mechanical axis including adapter for the UR, you get a control cabinet ready for connection. The centerpiece is the supplied software (UR Cap), with which the axis is controlled via the teach pendant of the robot.And what makes the product so special? Using the HIWIN online configurator, you can choose the right axis for your application quickly and easily. Try it now!

Range extension at the push of a button:
Visit the online configurator at www.hiwin.de and configure your Plug-and-Produce solution to suit your application. Choose your linear axis with numerous options, for example

  • Adapter for your UR
  • Toothed belt or ball screw drive
  • Stroke freely selectable in mm steps
  • Cover strip
  • Drive adaptation
  • cable package, etc.

and load the CAD data directly into your design. Order your HIWIN 7th axis kit including control cabinet and URCap software plug-in in our webshop.

Installation is just as quick: Simply mount the UR robot on the axis, install the URCap from the USB flash drive - and get started. The robot and axis are programmed using the familiar and intuitive user interface of the teach pendant.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076