LU_Grippers - GPN Series

LU_Grippers - GPN Series

The GPN Series of the LU_GRIPPERS family is the light-weigh parallel gripping solution for Universal Robots arms. It is based on industrial pneumatic gripping modules with high reliability and it was designed to set up your application within minutes. Kit includes two fingers for standard applications, but custom fingers can be ordered separately. LU_GRIPPERS GPN Series is the easiest way of setting up a robust application with compressed air, as it only requires one air-line and is fully compatible with all Universal Robots models. If your application requires vacuum manipulation in various sizes and number of suction cups with on-board control and vacuum generator, you may have a look on our LU_GRIPPERS GVC Series.

Fabricante:Lupeon

Descripción general

The GPN Series of the LU_GRIPPERS family is the light-weigh parallel gripping solution for Universal Robots arms. It is based on industrial pneumatic gripping modules with high reliability and it was designed to set up your application within minutes. Kit includes two fingers for standard applications, but custom fingers can be ordered separately. LU_GRIPPERS GPN Series is the easiest way of setting up a robust application with compressed air, as it only requires one air-line and is fully compatible with all Universal Robots models. If your application requires vacuum manipulation in various sizes and number of suction cups with on-board control and vacuum generator, you may have a look on our LU_GRIPPERS GVC Series.

Mount the gripper in the robot mounting flange, connect the air-line to the valve and the cable between the robot tool connector and the gripper. Then the gripper can be controlled by digital I/O or by the included URCap for an easier control.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076