LU_Grippers - GVC Series

LU_Grippers - GVC Series

The GVC Series of the LU_GRIPPERS family is the light-weigh vacuum gripping solution for Universal Robots arms. It is based on industrial vacuum generator modules with energy saving and blow function. The Kit includes standard pneumatic fittings for the installation of a wide variety of suction cups, to set up your application within minutes. LU_GRIPPERS GVC Series is the easiest way of setting up a robust vacuum gripping application, as it only requires one compressed air-line and is fully compatible with all Universal Robots models.If your application requires parallel gripping manipulation in various strokes and custom fingers, you may have a look on our LU_GRIPPERS GPN Series.

Fabricante:Lupeon

Descripción general

The GVC Series of the LU_GRIPPERS family is the light-weigh vacuum gripping solution for Universal Robots arms. It is based on industrial vacuum generator modules with energy saving and blow function. The Kit includes standard pneumatic fittings for the installation of a wide variety of suction cups, to set up your application within minutes. LU_GRIPPERS GVC Series is the easiest way of setting up a robust vacuum gripping application, as it only requires one compressed air-line and is fully compatible with all Universal Robots models.If your application requires parallel gripping manipulation in various strokes and custom fingers, you may have a look on our LU_GRIPPERS GPN Series.

Mount the gripper in the robot mounting flange, connect the air-line to the on-board vacuum generator and the cable between the robot tool connector and the gripper. Then the gripper can be controlled by digital I/O or by the included URCap for an easier programming.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076