NRS-6 Force/Torque Sensor kit

NRS-6 Force/Torque Sensor kit

The NRS-6Force/Torque Sensor kit is a high stiffness, durable and accurate multi-axis force-torque sensor suitable for demanding force-sensitive applications. The sensor measures both forces and torques and is ideal for tasks such as grinding, polishing, object weighing, and velocity adjustment based on payload.

Fabricante:Nordbo Robotics

Descripción general

The NRS-6Force/Torque Sensor kit is a high stiffness, durable and accurate multi-axis force-torque sensor suitable for demanding force-sensitive applications. The sensor measures both forces and torques and is ideal for tasks such as grinding, polishing, object weighing, and velocity adjustment based on payload.

The NRS-6Force/Torque Sensor kit measures force and torque values in six directions (Fx, Fy, Fz, Tx, Ty, Tz) with a data rate of 1 kHz for enhanced internal force measurements. The NRS-6 is supplied with a bundle including cobot interface plates for attachment of cobot specific end-of-arm tools and a URCap for quick setup with no programming needed. 

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076