Nordbo Active Compensation Unit (NAC)
Nordbo Active Compensation Unit (NAC)
Nordbo Active Compensation Unit (NAC)
Nordbo Active Compensation Unit (NAC)
Nordbo Active Compensation Unit (NAC)
Nordbo Active Compensation Unit (NAC)

Nordbo Active Compensation Unit (NAC)

Automation of surface processing tasks can often be challenging due to the inflexibility of robotic movements. These issues are magnified when dealing with surfaces that have any level of complexity to them. The Nordbo Active Compensation Unit solves these problems using innovative pneumatic technology which allows users to select a desired force and have it maintained automatically by the robot. This allows users to design a process that delivers a consistent and accurate finish regardless of the complexity of the surface curvature, processing speed or orientation of the tool. This lightweight, easy to install component is a necessity for any automation project which seeks to deliver a uniform and precise level of surface finishing.

Fabricante:Nordbo Robotics

Descripción general

Automation of surface processing tasks can often be challenging due to the inflexibility of robotic movements. These issues are magnified when dealing with surfaces that have any level of complexity to them. The Nordbo Active Compensation Unit solves these problems using innovative pneumatic technology which allows users to select a desired force and have it maintained automatically by the robot. This allows users to design a process that delivers a consistent and accurate finish regardless of the complexity of the surface curvature, processing speed or orientation of the tool. This lightweight, easy to install component is a necessity for any automation project which seeks to deliver a uniform and precise level of surface finishing.

An active compensation tool is a component of a robotic system that regulates the amount of force applied during a surface treatment process. Utilising a pneumatic system to continuously measure and adjust the applied force the component automatically compensates for any variations in the workpiece or tooling. The effect of this is a consistent and accurate surface treatment process.

This component instals directly between the robotic arm and the end of arm tool and can be integrated into the process via the URCap or by utilising a optional controller which is purchased separately. The Nordbo Active Compensation Unit is an essential component for automation of any surface treatment process.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076