MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller
MAD Controller

MAD Controller

Multi Axis Drive (MAD) Controller is a URCap software that allows you to control one or multiple external axis drive controllers by FESTO (CMMT-AS/ST CMMP-AS motor controllers) using your UR robot.   With this software you can move up to 4 axis to defined points easily and code-free, no need for other external components such as PLC/HMI. It allows to control FESTO linear axis —up to 8 m length (standard product) or 10 m on demand—, turning tables, automatic storage systems, conveyors, transfer tables, or a combination of them.

Fabricante:NUTAI

Descripción general

Multi Axis Drive (MAD) Controller is a URCap software that allows you to control one or multiple external axis drive controllers by FESTO (CMMT-AS/ST CMMP-AS motor controllers) using your UR robot.   With this software you can move up to 4 axis to defined points easily and code-free, no need for other external components such as PLC/HMI. It allows to control FESTO linear axis —up to 8 m length (standard product) or 10 m on demand—, turning tables, automatic storage systems, conveyors, transfer tables, or a combination of them.

1. State the UR cobot you are using
2. What are the stroke, speed and acceleration of your axis? With this information we will inform you of the axis hardware configuration required

Following our manual you can:
3. Configure the motor controller(s)
4. Install the URCap in your robot and enter your license key
5. Easily connect to the motor controller(s) from the URCap
6. Set up your points and simply move to them from your programs

The safety connections between the motor controller and the robot controller will be connected according to our configuration manual. In this way, any emergency in the robot will stop the axis, as well as you can stop it immediately using the robot emergency push button. If you want, we will do all this for you, and send you the system already configured.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076