Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)
Cobot Palletizing Tool (CPT)

Cobot Palletizing Tool (CPT)

The Cobot palletizing tool (CPT) is a compact solution for palletizing boxed-in products using cobots. Its multi-zone gripper surface enables irregular as well as multiple picks in one move. Combined with its light weight, the wear on the robot is reduced, increasing its lifetime. By combining the capabilities of multiple EOATs into just one tool, the CPT can help you to reduce your equipment costs, as well as free up valuable development time for other important projects.

Fabricante:Piab

Descripción general

The Cobot palletizing tool (CPT) is a compact solution for palletizing boxed-in products using cobots. Its multi-zone gripper surface enables irregular as well as multiple picks in one move. Combined with its light weight, the wear on the robot is reduced, increasing its lifetime. By combining the capabilities of multiple EOATs into just one tool, the CPT can help you to reduce your equipment costs, as well as free up valuable development time for other important projects.

The Cobot Palletizing Tool (CPT) is a compressed air driven vacuum pump intended to be used on cobots for palletizing and de-palletizing applications. Depending on the application the gripping unit can be equipped with foam or cups.

The CPT will be delivered fully assembled. With little efforts for the mounting and using UR cap for programming the robot the gripper can be used almost immediately.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076