qb SoftHand Industry
qb SoftHand Industry
qb SoftHand Industry

qb SoftHand Industry

qb SoftHand Industry is a new advanced anthropomorphic robotic hand based on soft-robotics technology and designed for industrial tasks. The device is compliant with the standards and certifications of industrial and collaborative robotics and is compatible with all main robots and cobots on the market. This innovative end-effector is plug-and-play and simple to control due to the single-motor actuation. Furthermore, the soft-robotics technology allows the Hand to interact with the surrounding environment, objects, and humans, while limiting the risk of hurting the operators, spoiling the products to be handled, or the cobot itself.

Fabricante:QB Robotics

Descripción general

qb SoftHand Industry is a new advanced anthropomorphic robotic hand based on soft-robotics technology and designed for industrial tasks. The device is compliant with the standards and certifications of industrial and collaborative robotics and is compatible with all main robots and cobots on the market. This innovative end-effector is plug-and-play and simple to control due to the single-motor actuation. Furthermore, the soft-robotics technology allows the Hand to interact with the surrounding environment, objects, and humans, while limiting the risk of hurting the operators, spoiling the products to be handled, or the cobot itself.

qb SoftHand Industry is a tendon-driven system with a single motor actuation allowing to open and close the 5 fingers together while replicating the first-synergy of the human hand movement.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076