Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator
Robot27 Operator

Robot27 Operator

Robot27 Operator’s user-friendly graphical interface provides machine operators with an easy-to-use screen that allows them to execute various pre-defined robot programs and functions without programming knowledge or touching the Teach Pendant. Robot27 Operator is designed to work seamlessly with any Universal Robot—right out of the box, with minimal setup. The system also allows operators to modify program parameters, such as quantity, size, etc., on the fly, allowing them to adjust tasks to meet changing production needs. The display also shows errors the operator can easily clear, including protective stops, which will display in popups during robot operation. Robot27 Operator clearly separates the job of robot programmer and machine operator. Through a password-protected interface, the programmer can quickly link the UR PolyScope programs that the operator will be able to run. There are graphics for verification of what each program will do, operator notes, program parameters, and pre-defined error messages for each program. No coding, long manuals to study, or classes to attend are required. The UR Teach Pendant can be locked, and the operator can confidently go to work. Robot27 Operator is a user-friendly and easy-to-navigate solution, ideal for operators of all skill levels.

Fabricante:Robot27

Descripción general

Robot27 Operator’s user-friendly graphical interface provides machine operators with an easy-to-use screen that allows them to execute various pre-defined robot programs and functions without programming knowledge or touching the Teach Pendant. Robot27 Operator is designed to work seamlessly with any Universal Robot—right out of the box, with minimal setup. The system also allows operators to modify program parameters, such as quantity, size, etc., on the fly, allowing them to adjust tasks to meet changing production needs. The display also shows errors the operator can easily clear, including protective stops, which will display in popups during robot operation. Robot27 Operator clearly separates the job of robot programmer and machine operator. Through a password-protected interface, the programmer can quickly link the UR PolyScope programs that the operator will be able to run. There are graphics for verification of what each program will do, operator notes, program parameters, and pre-defined error messages for each program. No coding, long manuals to study, or classes to attend are required. The UR Teach Pendant can be locked, and the operator can confidently go to work. Robot27 Operator is a user-friendly and easy-to-navigate solution, ideal for operators of all skill levels.

Robot27 Operator comes pre-installed on a NUC mini-PC paired with a 7.5” widescreen touchscreen. (Other hardware options available)

Programmers can set up operator (user) functions through a password-protected interface and quickly link the UR PolyScope programs that the user will be able to run, including graphics for verification of what each program does, operator notes, program parameters, and pre-defined error messages for each program.

After set up, operators only have access to the essential functions they need and nothing else. The UR Teach Pendant can be locked, and the operators can confidently go to work.

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076