Pendant Armor® for CB3 Series

Pendant Armor® for CB3 Series

The Pendant Armor® is a simple, yet highly effective silicone-free rubber frame which protects the teach pendant if it is accidentally dropped from heights of up to 1.5 m.The 1-piece Santoprene energy-absorbing frame stretches over the top of the UR teach pendant without the need to remove pendant cabling. Optional touch-sensitive screen protectors are also available. Manufactured from optical-grade TPU, these are shipped pre-cut to your exact screen size, and are guaranteed to perform with your touch screen.

Fabricante:Roboworld

Descripción general

The Pendant Armor® is a simple, yet highly effective silicone-free rubber frame which protects the teach pendant if it is accidentally dropped from heights of up to 1.5 m.The 1-piece Santoprene energy-absorbing frame stretches over the top of the UR teach pendant without the need to remove pendant cabling. Optional touch-sensitive screen protectors are also available. Manufactured from optical-grade TPU, these are shipped pre-cut to your exact screen size, and are guaranteed to perform with your touch screen. 

The Pendant ArmorTM is akin to a cell phone case, only for your UR teach pendant. Moulded from 6mm SantopreneTM rubber, this energy-absorbing frame dissipates the shock from inadvertent falls/drops from heights of up to 1.5 m. SantopreneTM is a durable, chemically-resistant elastomer commonly specified in industrial applications.

The bumper protects those areas of the teach pendant most prone to damage when dropped. A moulded ridge protects the E-Stop.  Access to the USB slot is preserved. Feet are moulded into the back of the bumper to keep the pendant free from work-surface contamination (coolants, debris or chemicals) and to provide an ergonomic viewing angle for the screen.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076