Robot Protection
Robot Protection
Robot Protection
Robot Protection
Robot Protection
Robot Protection
Robot Protection
Robot Protection
Robot Protection
Robot Protection
Robot Protection

Robot Protection

Robot protective cover for many applications. RPS develops tailor-made and individually manufactured protective suits for your industrial robots depending on the area of application. This allows for cost savings in terms of maintenance and cleaning. These covers master extreme operating conditions in a lot of different industrial sectors worldwide. A wide variety of fastening systems, such as Velcro and zippers, offer an ideal closure of the protective jacket. Furthermore, a cone is used to guide the cables out of the protective sheath. You can find detailed explanations about the robot cover materials under the 'feature' and 'about product' tabs.

Fabricante:RPS Robot Protection Systems

Descripción general

Robot protective cover for many applications. RPS develops tailor-made and individually manufactured protective suits for your industrial robots depending on the area of application. This allows for cost savings in terms of maintenance and cleaning. These covers master extreme operating conditions in a lot of different industrial sectors worldwide. A wide variety of fastening systems, such as Velcro and zippers, offer an ideal closure of the protective jacket. Furthermore, a cone is used to guide the cables out of the protective sheath. You can find detailed explanations about the robot cover materials under the 'feature' and 'about product' tabs.

  • TG03 is made of EPDM coated polyester. The material is suitable for temperatures from -40°C to +120°C and can also be cleaned at 60°C in a washing machine. Available in black
  • TG 41 is made of PA 6.6 and is available in white.
  • TG 04 is polyester laminated on one side with PU film. The material is suitable for temperatures up to +100°C and can also be cleaned with hot water (+75°C). Available in white or blue.
  • TG 18B is a single-sided aluminum-pigmented meta aramid fabric. The material is suitable for temperatures from -20°C to +400°C and can be cleaned by hand at +60°C. Available in silver.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076