Plasma TEC-X UR
Plasma TEC-X UR
Plasma TEC-X UR

Plasma TEC-X UR

What is PlasmaTEC–X UR?PlasmaTEC-X UR is an atmospheric plasma surface treatment unit. It is a unit for surface treating different polymers. It can be used in various industries with cleaning, gluing, printing or surface modification. Surface treatment can improve wettability of the material by raising the material’s surface energy and positively affect adhesive characteristics by creating bonding sites. The PlasmaTEC-X is the absolutely smallest, flexible and most compact device on the market. There is easy installation in existing manufacturing lines. Who is this product for?The PlasmaTEC-X can be used in various industries. It can be used in the medical, automotive, cable pipe, cards, foam and board, electronical and films industry. If you have adhesion problems concerning cleaning, gluing, printing or surface modification PlasmaTEC-X is your solution to your problems.  How will it benefit the profitability of the companies who install and use PlasmaTEC-X?The PlasmaTEC-X is a very reasonable investment cost. There are huge environmental benefits compared to gas treatment, to flame treatment and to chemical treatment. You have lower operational cost compared to traditional treatment methods. How can your company benefit from this product?The device is very environmental. You need no specially trained operators and no chemicals or flames are involved in the treatment process.You can activate the PlasmaTEC-X very fast and turn it off milliseconds. Compared to gas treatment, which you cannot easily turn off.

Fabricante:Tantec

Descripción general

What is PlasmaTEC–X UR?PlasmaTEC-X UR is an atmospheric plasma surface treatment unit. It is a unit for surface treating different polymers. It can be used in various industries with cleaning, gluing, printing or surface modification. Surface treatment can improve wettability of the material by raising the material’s surface energy and positively affect adhesive characteristics by creating bonding sites. The PlasmaTEC-X is the absolutely smallest, flexible and most compact device on the market. There is easy installation in existing manufacturing lines. Who is this product for?The PlasmaTEC-X can be used in various industries. It can be used in the medical, automotive, cable pipe, cards, foam and board, electronical and films industry. If you have adhesion problems concerning cleaning, gluing, printing or surface modification PlasmaTEC-X is your solution to your problems.  How will it benefit the profitability of the companies who install and use PlasmaTEC-X?The PlasmaTEC-X is a very reasonable investment cost. There are huge environmental benefits compared to gas treatment, to flame treatment and to chemical treatment. You have lower operational cost compared to traditional treatment methods. How can your company benefit from this product?The device is very environmental. You need no specially trained operators and no chemicals or flames are involved in the treatment process.You can activate the PlasmaTEC-X very fast and turn it off milliseconds. Compared to gas treatment, which you cannot easily turn off.    

All connections from the PlasmaTEC-X Generator to the discharge nozzle is made through a standard plug, making it very easy to connect and use. Thanks to the DC technology and the AirTEC system no adjustments are necessary in case of cable length changes, furthermore the DC technology offers longer life time on cables as no heat is generated inside cables and hoses

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076