Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis
Collaborative 7th Axis

Collaborative 7th Axis

The Thomson Collaborative 7th Axis is a true collaborative extension of the UR cobot, featuring patent-pending collision detection settings and Freedrive mode for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, the Collaborative 7th Axis adds a horizontal operating range up to 10 m to significantly boost productivity and output. The Collaborative 7th Axis, which is compatible with the full range of UR cobots and offers flexible mounting options, features a dual-actuator design for maximum moment load and stiffness.

Fabricante:Thomson Linear

Descripción general

The Thomson Collaborative 7th Axis is a true collaborative extension of the UR cobot, featuring patent-pending collision detection settings and Freedrive mode for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, the Collaborative 7th Axis adds a horizontal operating range up to 10 m to significantly boost productivity and output. The Collaborative 7th Axis, which is compatible with the full range of UR cobots and offers flexible mounting options, features a dual-actuator design for maximum moment load and stiffness.

- Remove Thomson Collaborative 7th Axis from crate and mount linear units per manual instructions.
- Attach cobot to pre-drilled mounting plate and connect UR flexible power cable through included cable management tray.
- Set up safety I/O from Thomson Control Cabinet to UR controller per manual.
- Install URCap and set Collision Detection Sensitivity for the Collaborative 7th Axis under the Installation tab.
- Collaborative 7th Axis is ready to use! Utilize linear Freedrive mode to set linear waypoints in the robot program.

For long length systems (>2 m), contact Thomson installation support.

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076