SmartMagGrip E30 Bin Picking Kit

SmartMagGrip E30 Bin Picking Kit

By Magswitch SmartMagGrip E30 Bin Picking Kit is designed specifically to work well with a collaborative robot in a bin picking type environment. It is an add-on to the SmartMagGrip E30 (not included). This kit includes 45 degree angled mounting to the robot to allow more access for picking parts near corners or walls of a bin. It can mounted in multiple orientations to the robot wrist. Armor is also included to better protect the base of the the CoBot SmartMagGrip E30 (not included) when impacting parts or the bin. Armor is required in all bin picking environments to better protect Magswitch tools.

SKU#: 1009675
製造元:Maqswitch

Commerce#Overview

By Magswitch SmartMagGrip E30 Bin Picking Kit is designed specifically to work well with a collaborative robot in a bin picking type environment. It is an add-on to the SmartMagGrip E30 (not included). This kit includes 45 degree angled mounting to the robot to allow more access for picking parts near corners or walls of a bin. It can mounted in multiple orientations to the robot wrist. Armor is also included to better protect the base of the the CoBot SmartMagGrip E30 (not included) when impacting parts or the bin. Armor is required in all bin picking environments to better protect Magswitch tools.

関連製品

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510