Magbase Isolated Magnetic Base for UR10/16

Magbase Isolated Magnetic Base for UR10/16

By Magswitch Cobot MagBase 10 firmly fixtures 10-16kg payload collaborative robots on ferrous materials with a twist of the wrist. Magswitch pivoting arrays can be anchored to flat and cylindrical surfaces and feature a wide footprint to reduce the risk of peeling when the end effector is at its greatest radius. The array pivot points contain electrically isolating bushings and washers to ensure welding and static transient voltages on the part/substrate are decoupled from the robot ground.

Net Weight: 30 kg
SKU#: 1009679

Commerce#Overview

By Magswitch Cobot MagBase 10 firmly fixtures 10-16kg payload collaborative robots on ferrous materials with a twist of the wrist. Magswitch pivoting arrays can be anchored to flat and cylindrical surfaces and feature a wide footprint to reduce the risk of peeling when the end effector is at its greatest radius. The array pivot points contain electrically isolating bushings and washers to ensure welding and static transient voltages on the part/substrate are decoupled from the robot ground.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510