Pendant Bumper for 3PE

Pendant Bumper for 3PE

By Roboworld Energy-absorbing teach pendant frame manufactured from Santoprene™ thermoplastic vulcanizate (TPV) for the UR e-series teach pendant. One-piece, conformal fitting case, resistant to temperature extremes, chemical exposure and harsh environments.

Aggressively textured for maximum grip. A protective ridge is molded around the e-stop button, but it does not interfere with its operation. Perforations along grip surfaces reduce weight and wick away fluids. Access to the USB connection on right side of pendant is preserved.

SKU#: 1009732

Commerce#Overview

By Roboworld Energy-absorbing teach pendant frame manufactured from Santoprene™ thermoplastic vulcanizate (TPV) for the UR e-series teach pendant. One-piece, conformal fitting case, resistant to temperature extremes, chemical exposure and harsh environments. Aggressively textured for maximum grip. A protective ridge is molded around the e-stop button, but it does not interfere with its operation. Perforations along grip surfaces reduce weight and wick away fluids. Access to the USB connection on right side of pendant is preserved.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510