WireTank Serial

WireTank Serial

WireTank Serial allows the user to connect external instruments with serial ports such as scales and power supplies to the Polyscope software of the Universal Robot by simply installing the provided URCap and connecting the instrument to the robots' USB port via the provided USB cable.

The URCap's installation node within Polyscope can be used as a serial terminal to define all communication parameters. During program execution, a program node can be used to send commands and query serial instruments.

SKU#: 1009687

Commerce#Overview

WireTank Serial allows the user to connect external instruments with serial ports such as scales and power supplies to the Polyscope software of the Universal Robot by simply installing the provided URCap and connecting the instrument to the robots' USB port via the provided USB cable. The URCap's installation node within Polyscope can be used as a serial terminal to define all communication parameters. During program execution, a program node can be used to send commands and query serial instruments.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510