Spin Exhibition Kit, including mount - TKUR

Spin Exhibition Kit, including mount - TKUR

By Spin Robotics Introducing the Exhibition Kit - the perfect tool for distributors who want to showcase our product at events and shows. This compact kit includes a steel plate with threaded holes and screws, which is perfect for demonstrating our tool. The plate comes with a small bag of M4 screws, making it easy to set up and get started.

In addition to the steel plate, the Exhibition Kit also includes mounting brackets. These brackets are designed to fasten the screw plate to a table and secure the screw presenter, making it easy to showcase our product to potential customers.

But that's not all - the Exhibition Kit also comes with a screw extraction device. This device is mounted on top of the screw presenter and allows you to easily deliver a screw back into the presenter. This is particularly useful when showcasing the solution at a show and the customer wants to see the tool both inserting and extracting screws.

Order your Exhibition Kit today and start showcasing our tool with confidence!

Net Weight: 1.59 kg
SKU#: 1009621

Commerce#Overview

By Spin Robotics Introducing the Exhibition Kit - the perfect tool for distributors who want to showcase our product at events and shows. This compact kit includes a steel plate with threaded holes and screws, which is perfect for demonstrating our tool. The plate comes with a small bag of M4 screws, making it easy to set up and get started. In addition to the steel plate, the Exhibition Kit also includes mounting brackets. These brackets are designed to fasten the screw plate to a table and secure the screw presenter, making it easy to showcase our product to potential customers. But that's not all - the Exhibition Kit also comes with a screw extraction device. This device is mounted on top of the screw presenter and allows you to easily deliver a screw back into the presenter. This is particularly useful when showcasing the solution at a show and the customer wants to see the tool both inserting and extracting screws. Order your Exhibition Kit today and start showcasing our tool with confidence!

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510