Dispense Head Two Part Catridge

Dispense Head Two Part Catridge

Our easy to implement cartridge based dispensing kits rapidly turns the Universal Robot platform into a precision dispensing machines. We offer multiple dispensing options for the most demanding and precise applications. From simple, tabletop adhesive applications to large components requiring coordinated 6-axis motion, we have a cost-effective, flexible, and safe solution for your application. We also offer a variety of valve and metering options for the most difficult applications.

"Dispense 2K materials from 50ML 1:1, 2:1, and 4:1 pre-packaged cartridges.

Payload (w/o cartridge) 0.8 kg

Ideal to Dispense Epoxies Gap Fillers Sealants"

Net Weight: 5.44 kg
SKU#: 1009631

Commerce#Overview

Our easy to implement cartridge based dispensing kits rapidly turns the Universal Robot platform into a precision dispensing machines. We offer multiple dispensing options for the most demanding and precise applications. From simple, tabletop adhesive applications to large components requiring coordinated 6-axis motion, we have a cost-effective, flexible, and safe solution for your application. We also offer a variety of valve and metering options for the most difficult applications. "Dispense 2K materials from 50ML 1:1, 2:1, and 4:1 pre-packaged cartridges. Payload (w/o cartridge) 0.8 kg Ideal to Dispense Epoxies Gap Fillers Sealants"

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510