Impaqt pneumagiQ PQ90

Impaqt pneumagiQ PQ90

FEATURES Needs only one compressed air inlet Interchangeable gripper mounting Hose-free direct connection to pneumatic grippers Switchable gripper orientation Integrated air blow-off port Sensor connectors Built-in Silencer Status indicators Modbus RTU communication Quick response time HOW DOES IT WORK? pneumagiQ is an universal pneumatic gripper interface. Built on the bedrock of a patent pending technology that controls the flow, direction, and pressure of pneumatic air into a single system, the minimalistic design of pneumagiQ simplifies the multi-tooling of pneumatic grippers. pneumagiQ enables an integrator to quickly install a pneumatic gripper, not having to source a plethora of components with a dependency on skilled engineering resources. With just one pneumatic tube, pneumagiQ simplifies the deployment of a pneumatic gripper eliminating multiple tubes and wires running across the robot's body.

Commerce#Overview

FEATURES Needs only one compressed air inlet Interchangeable gripper mounting Hose-free direct connection to pneumatic grippers Switchable gripper orientation Integrated air blow-off port Sensor connectors Built-in Silencer Status indicators Modbus RTU communication Quick response time HOW DOES IT WORK? pneumagiQ is an universal pneumatic gripper interface. Built on the bedrock of a patent pending technology that controls the flow, direction, and pressure of pneumatic air into a single system, the minimalistic design of pneumagiQ simplifies the multi-tooling of pneumatic grippers. pneumagiQ enables an integrator to quickly install a pneumatic gripper, not having to source a plethora of components with a dependency on skilled engineering resources. With just one pneumatic tube, pneumagiQ simplifies the deployment of a pneumatic gripper eliminating multiple tubes and wires running across the robot's body.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510