ZTM Target Mark 50-D2-2x3.3
ZTM Target Mark 50-D2-2x3.3
ZTM Target Mark 50-D2-2x3.3

ZTM Target Mark 50-D2-2x3.3

The target can be used to create a unique reference on an object. This reference can be used with the VISOR ® to detect position deviations

Kit is composed of:

  • Target Mark (50mm)
  • For Auto-ID and base-corrections
  • Mounting Holes + Adhesive Pads

Compatible with these cobots: UR3 UR5 UR10 UR16 UR20 UR30

SKU#: 1009844

Commerce#Overview

The target can be used to create a unique reference on an object. This reference can be used with the VISOR ® to detect position deviations Kit is composed of: - Target Mark (50mm) - For Auto-ID and base-corrections - Mounting Holes + Adhesive Pads Compatible with these cobots: UR3 UR5 UR10 UR16 UR20 UR30

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510