Aruna Vision
Aruna Vision
Aruna Vision
Aruna Vision
Aruna Vision
Aruna Vision
Aruna Vision
Aruna Vision
Aruna Vision

Aruna Vision

Aruna Vision allows a USB camera to give object detection and comparison features to your UR. These two operations constitute the building blocks that can help your cobot to navigate the real world, prevent and adapt to unforeseen events.Aruna Vision is a URCap that runs directly in the teach pendant of the UR; there’s no need for an external computer or controller. Object detection and image comparison are two operations that constitute the building blocks let the robot take decisions for: Presence or absence, Position, Shape Interference, or Unidentified elements.

製造元:3D Infotech

Commerce#Overview

Aruna Vision allows a USB camera to give object detection and comparison features to your UR. These two operations constitute the building blocks that can help your cobot to navigate the real world, prevent and adapt to unforeseen events.Aruna Vision is a URCap that runs directly in the teach pendant of the UR; there’s no need for an external computer or controller. Object detection and image comparison are two operations that constitute the building blocks let the robot take decisions for: Presence or absence, Position, Shape Interference, or Unidentified elements.

Connect the camera to the USB port of the UR Controller. Teach Aruna Vision URCap by capturing the object or the image to match against. Once this is in place, add the node in your program that will let you know if the object is present or if the image is the same, and depending on the result, program a “if..else” statement to take the proper action, waypoint for subprogram.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510