MultiGrip Gripper by VersaBuilt
MultiGrip Gripper by VersaBuilt
MultiGrip Gripper by VersaBuilt
MultiGrip Gripper by VersaBuilt
MultiGrip Gripper by VersaBuilt
MultiGrip Gripper by VersaBuilt
MultiGrip Gripper by VersaBuilt

MultiGrip Gripper by VersaBuilt

MultiGrip is VersaBuilt’s patented CNC Workholding Technology. Compared to general purpose grippers, the MultiGrip Gripper is stronger and includes features that improve the efficiency of CNC machine tending. With the included adjustable gripper fingers, the MultiGrip Gripper can be used like traditional grippers but with the clamping force to pick up parts up to the max 16kg payload of the UR16e robot. When used with VersaBuilt's MultiGrip Machineable Jaws and Vise system, the MultiGrip Gripper enables processing of multi-operation parts and improves CNC automation efficiency by reducing setup time and fixturing costs.

製造元:VersaBuilt

Commerce#Overview

MultiGrip is VersaBuilt’s patented CNC Workholding Technology. Compared to general purpose grippers, the MultiGrip Gripper is stronger and includes features that improve the efficiency of CNC machine tending. With the included adjustable gripper fingers, the MultiGrip Gripper can be used like traditional grippers but with the clamping force to pick up parts up to the max 16kg payload of the UR16e robot. When used with VersaBuilt's MultiGrip Machineable Jaws and Vise system, the MultiGrip Gripper enables processing of multi-operation parts and improves CNC automation efficiency by reducing setup time and fixturing costs.

The MultiGrip Gripper is a pneumatically actuated mechanism that is used to manipulate MultiGrip Machinable Jaws and parts in and out of a CNC machine for processing.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510