MQTT Connector Professional

MQTT Connector Professional

MQTT connector is URCap plugin for Universal Robots to increase over the network communication capability. It utilizes MQTT v3.1 lightweight broker-based publish/subscribe messaging protocol. Implementation of Industry 4.0 standards, new, existing, and emerging applications for the Internet of Things (IoT) is very easy.Network bandwidth requirements are very low. Generic MQTT broker can be hosted on-site, elsewhere, or be provided as a cloud service. Your data is under your control, communication can be encrypted.This plugin supports publish and subscribe messaging transport, including QOS guarantees. Professional version offers great deal of customization, and precise communication control, such as connection to multiple brokers and dealing with loss of communication. This URCap extension integrates with new or existing .urp projects using expression editor’s functions menu. Product is licensed to specific robot serial number.

製造元:4Each

Commerce#Overview

MQTT connector is URCap plugin for Universal Robots to increase over the network communication capability. It utilizes MQTT v3.1 lightweight broker-based publish/subscribe messaging protocol. Implementation of Industry 4.0 standards, new, existing, and emerging applications for the Internet of Things (IoT) is very easy.Network bandwidth requirements are very low. Generic MQTT broker can be hosted on-site, elsewhere, or be provided as a cloud service. Your data is under your control, communication can be encrypted.This plugin supports publish and subscribe messaging transport, including QOS guarantees. Professional version offers great deal of customization, and precise communication control, such as connection to multiple brokers and dealing with loss of communication. This URCap extension integrates with new or existing .urp projects using expression editor’s functions menu. Product is licensed to specific robot serial number.

Connect your robot to any MQTT broker and simply publish/subscribe all necessary data in your robot application. MQTT broker can be installed locally or on the Internet and this product allows you to connect to more than one MQTT broker

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510