Aim FD400
Aim FD400
Aim FD400
Aim FD400
Aim FD400
Aim FD400
Aim FD400
Aim FD400

Aim FD400

Patent pending no Air Dispensing solution for the process application industry: FD400 is a dispensing tool/end effektor for Universal Robots which ensures accurate delivery of medium viscosity fluids, like grease and silicone, within a production setup. The FD400 is fully integrated with the robot with specially developed software and only needs to be connected with the robot through the M8 8Pin connnection point. It does not use compressed air. This makes it simple to install and program, saving time and giving a much higher level of process control, reducing the variance caused by pressure change when using air. In the Aim URCap you can control the dispensing speed. Through programming, it is now possible to change the speed in line with the robot speed ensuring constant dispensing volume on any path. Recommended for one-component medium viscosity fluids.

製造元:AIM Robotics

Commerce#Overview

Patent pending no Air Dispensing solution for the process application industry: FD400 is a dispensing tool/end effektor for Universal Robots which ensures accurate delivery of medium viscosity fluids, like grease and silicone, within a production setup. The FD400 is fully integrated with the robot with specially developed software and only needs to be connected with the robot through the M8 8Pin connnection point. It does not use compressed air. This makes it simple to install and program, saving time and giving a much higher level of process control, reducing the variance caused by pressure change when using air. In the Aim URCap you can control the dispensing speed. Through programming, it is now possible to change the speed in line with the robot speed ensuring constant dispensing volume on any path. Recommended for one-component medium viscosity fluids.

The FD400 uses a single screw pump dispensing system. The fluid is pumped through the system with an electrical motor removing the use of compressed air. Our URCap guides the user in setup and is easily reprogrammed. Our cleaning cycles helps to prevent fluid build up in the nozzle. In the Aim URCap you can control the dispensing speed.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510