Aim SD 30/55
Aim SD 30/55
Aim SD 30/55
Aim SD 30/55
Aim SD 30/55
Aim SD 30/55
Aim SD 30/55
Aim SD 30/55

Aim SD 30/55

Patent pending Air-Less Syringe dispensing solution for the process application industry: SD 30/55 is a dispensing tool/end effector for Universal Robots which ensures accurate delivery of fluids ranging from very low to high viscosity. The SD 30/55 is fully integrated with the robot with specially developed software and only needs to be connected with the robot through the M8 8Pin connection point. It does not use compressed air. This makes it simple to install and program, saving time and giving a much higher level of process control, reducing the variance caused by pressure change when using air. In the Aim URCap you can control the dispensing speed. Through programming, it is now possible to change the speed in line with the robot speed ensuring constant dispensing volume on any path. Allows for accurate placement on any shape, surface, or orientation in continuous motion. Typical application: silicones, adhesives, very thin fluids.

製造元:AIM Robotics

Commerce#Overview

Patent pending Air-Less Syringe dispensing solution for the process application industry: SD 30/55 is a dispensing tool/end effector for Universal Robots which ensures accurate delivery of fluids ranging from very low to high viscosity. The SD 30/55 is fully integrated with the robot with specially developed software and only needs to be connected with the robot through the M8 8Pin connection point. It does not use compressed air. This makes it simple to install and program, saving time and giving a much higher level of process control, reducing the variance caused by pressure change when using air. In the Aim URCap you can control the dispensing speed. Through programming, it is now possible to change the speed in line with the robot speed ensuring constant dispensing volume on any path. Allows for accurate placement on any shape, surface, or orientation in continuous motion. Typical application: silicones, adhesives, very thin fluids.

The SD30/55 pushes with a plunger onto the piston in the syringe barrels. The fluid is pushed through the tip by an electrical motor removing the use of compressed air. Our URCap guides the user in setup and is easily reprogrammed. Our cleaning cycles helps to prevent fluid build up in the tip. The Aim URCap allows you to control dispensing speed relative to the robot speed. SD30/55 Syringe Dispenser uses standard syringe barrels.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510