ArtiMinds RPS
ArtiMinds RPS
ArtiMinds RPS
ArtiMinds RPS
ArtiMinds RPS
ArtiMinds RPS
ArtiMinds RPS
ArtiMinds RPS

ArtiMinds RPS

ArtiMinds Robot Programming Suite (RPS) for cobots from Universal Robots represents a new generation of automation. It is flexible, universal, robust and manufacturer independent, thus combining the best of both human labor and classical automation. It combines online and offline programming in a unique, intuitive package to easily create demanding sensor adaptive robot programs without writing a single line of code. ArtiMinds RPS supports you during each phase of automation setup: from fast and efficient robot programming and simulation up to commissioning, operation and optimization of your robot and the application. This basic software package features easy and ultra-fast online and offline programming via robot skill templates with fully automatic robot code generation.ArtiMinds RPS is trusted and approved by top multi-national companies and has received several awards for its innovative and intuitive approach of robot programming. View our  ArtiMinds Force Module for excellent sensor adaptive motion programming or ArtiMinds Vision Module to integrate standard vision solutions

製造元:Artiminds Robotics

Commerce#Overview

ArtiMinds Robot Programming Suite (RPS) for cobots from Universal Robots represents a new generation of automation. It is flexible, universal, robust and manufacturer independent, thus combining the best of both human labor and classical automation. It combines online and offline programming in a unique, intuitive package to easily create demanding sensor adaptive robot programs without writing a single line of code. ArtiMinds RPS supports you during each phase of automation setup: from fast and efficient robot programming and simulation up to commissioning, operation and optimization of your robot and the application. This basic software package features easy and ultra-fast online and offline programming via robot skill templates with fully automatic robot code generation.ArtiMinds RPS is trusted and approved by top multi-national companies and has received several awards for its innovative and intuitive approach of robot programming. View our  ArtiMinds Force Module for excellent sensor adaptive motion programming or ArtiMinds Vision Module to integrate standard vision solutions

Set up your robot and accomplish the configuration within 60 seconds. Enjoy up to 100x faster robot programming with our three-step approach:

  1. Drag & drop task sequence with templates – not a single line of code has to be written
  2. Teach key points for automatic parameterization online via guiding or offline via CAD
  3. Simulate, execute and refine – simulate and check the program in 3D, execute the generated robot script on the real robot and incrementally refine your solution

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510