ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package

ATI axia80 Force Torque Sensor Package

ATI Industrial Automation’s Axia80 Force/Torque Sensor is a high-performance, low-cost, six-axis sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.

製造元:ATI Industrial Automation

Commerce#Overview

ATI Industrial Automation’s Axia80 Force/Torque Sensor is a high-performance, low-cost, six-axis sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.

The Axia80 measures six components of force and torque (Fx, Fy, Fz, Tx, Ty, Tz) using a monolithic instrumented transducer. The sensor communicates these measurements over Ethernet at a data rate of up to 8 kHz, and the accompanying URCap streams the force/torque data into the robot controller, providing an accurate and robust alternative to the default internal measurements. The ATI URCap plugin enables an integrated communication interface between the ATI F/T sensor and the UR controller, providing programmers with easy access to the force/torque measurements collected at the robot TCP.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510