Autodesk Fusion 360 Post-processor for Universal Robots
Autodesk Fusion 360 Post-processor for Universal Robots
Autodesk Fusion 360 Post-processor for Universal Robots
Autodesk Fusion 360 Post-processor for Universal Robots
Autodesk Fusion 360 Post-processor for Universal Robots
Autodesk Fusion 360 Post-processor for Universal Robots
Autodesk Fusion 360 Post-processor for Universal Robots

Autodesk Fusion 360 Post-processor for Universal Robots

Autodesk Fusion 360 is an well-integrated and cloud-based CAD/CAM software package that can generate multiaxis toolpath files based on 3D models. It is easy-to-use, versatile, and affordable. This post-processor outputs toolpath files in either URScript or G-code format. The URScript format is compatible with both CB-Series and e-Series, whereas the G-code format is compatible with e-Series robots running the Remote TCP Toolpath URCap. This post-processor simplifies robot programming for process applications, including dispensing, gluing, deburring, polishing, sanding, welding, milling, etc. This product is offered to Autodesk Fusion 360 subscribers at no additional charge. *** Please obtain a link to download the post-processor through the Request Info button below.

製造元:Autodesk

Commerce#Overview

Autodesk Fusion 360 is an well-integrated and cloud-based CAD/CAM software package that can generate multiaxis toolpath files based on 3D models. It is easy-to-use, versatile, and affordable. This post-processor outputs toolpath files in either URScript or G-code format. The URScript format is compatible with both CB-Series and e-Series, whereas the G-code format is compatible with e-Series robots running the Remote TCP Toolpath URCap. This post-processor simplifies robot programming for process applications, including dispensing, gluing, deburring, polishing, sanding, welding, milling, etc. This product is offered to Autodesk Fusion 360 subscribers at no additional charge. *** Please obtain a link to download the post-processor through the Request Info button below.

To learn more about how this post-processor can be used with Universal Robots, refer to this article on the UR Support Site or the user guide on the Autodesk site.

If you have any questions or feedback about the post-processor, please contact the Autodesk support through the Request Info button above.

関連製品

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510