BN COBOT FLEX-KIT

BN COBOT FLEX-KIT

Introducing the new BN COBOT FLEX-KIT - the ultimate cobot accessory that fits all cobots, regardless of the size of the robot arm. BN COBOT FLEX-KIT is developed to make installation easy and can be mounted using velcro straps in just few minutes. With the BN COBOT FLEX-KIT, switching out tools on your cobot's arm has never been easier. The FLEX-KIT's unique design makes it simple to add or remove tools and change the whole cable harness which reduces downtime and increases productivity.

製造元:Bagger Nielsen

Commerce#Overview

Introducing the new BN COBOT FLEX-KIT - the ultimate cobot accessory that fits all cobots, regardless of the size of the robot arm. BN COBOT FLEX-KIT is developed to make installation easy and can be mounted using velcro straps in just few minutes. With the BN COBOT FLEX-KIT, switching out tools on your cobot's arm has never been easier. The FLEX-KIT's unique design makes it simple to add or remove tools and change the whole cable harness which reduces downtime and increases productivity.

  1. Insert all cables and hoses in the conduit.
  2. Mount the 2 holders on the arm with the Velcro band.
  3. Adjust the length of the conduit to fit the movement of the arm. Start by making them longer than necessary and then reducing length as needed. 
  4. Make sure that the locking clip on the holder is correctly closed.
  5. Test the movement of the arm, ensuring the conduit has the correct length.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510