VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900
VeriSens® XF900 / XC900

VeriSens® XF900 / XC900

Robot-compatible vision sensors VeriSens® XF900 and XC900 offer fast and easy access to image processing for collaborative robots (cobots) of Universal Robots.The patented SmartGrid will reduce setup times to just a few minutes – and is very precise without the need for time-consuming manual hand-eye calibration.

製造元:Baumer

Commerce#Overview

Robot-compatible vision sensors VeriSens® XF900 and XC900 offer fast and easy access to image processing for collaborative robots (cobots) of Universal Robots.The patented SmartGrid will reduce setup times to just a few minutes – and is very precise without the need for time-consuming manual hand-eye calibration.

Thanks to the VeriSens® URCap interface in the robot controller, the vision sensors are fast and easily integrated into the program sequence. Two additional commands (nodes) suffice to access to the many image processing options and 21 powerful feature checks.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510