Protective Jacket for Robot Teach Pendant - E

Protective Jacket for Robot Teach Pendant - E

Protective Jacket for Robot Teach Pendant is a kind of soft cover to protect robot teach pendant from breaking. It is a double-layer structure, consists of composite materials with multi-functional coating and internal fillers. The part of front screen is made of transparent material, and it is hermetic and touchable. Users can directly see what’s shown on screen and control it. It is designed to fit any type of robot teach pendant.

製造元:Chunyu Protection

Commerce#Overview

Protective Jacket for Robot Teach Pendant is a kind of soft cover to protect robot teach pendant from breaking. It is a double-layer structure, consists of composite materials with multi-functional coating and internal fillers. The part of front screen is made of transparent material, and it is hermetic and touchable. Users can directly see what’s shown on screen and control it. It is designed to fit any type of robot teach pendant.

  • The internal fillers all around is fluffy, soft and has the thickness of about 5 mm which can buffer all directional force on teach pendant.
  • The cover is sealed in all direction to prevent tiny substance into it.

関連製品

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510