Quick-Move Robot Base Changer
Quick-Move Robot Base Changer
Quick-Move Robot Base Changer

Quick-Move Robot Base Changer

Quick-Move Robot Base Changers allow precise robot portability between multiple workstations for increased flexibility and productivity. A single Quick-Move robot Base Plate can be coupled to an endless number of workstation mounting bases for multi-purpose robot applications. Solutions for standard robot mounting and user-machined mounting configurations are supported.

製造元:DESTACO

Commerce#Overview

Quick-Move Robot Base Changers allow precise robot portability between multiple workstations for increased flexibility and productivity. A single Quick-Move robot Base Plate can be coupled to an endless number of workstation mounting bases for multi-purpose robot applications. Solutions for standard robot mounting and user-machined mounting configurations are supported.

Quick-Move Robot Base Changers allow for quick interchangeability of small robots from one workstation to the next while providing high stiffness and repeatability. The Base Plate is mounted at a fixed location while the Robot Adapter Plate mounts to any robots from Universal Robotics.

A Blank Robot Plate is available to machine custom mount patterns. This Robot Adapter Plate can be aligned with the Base Plate in two different orientations depending on the robot’s manufacturer. The Clamp Collar slips around the aligned plates and is secured by a DESTACO 331-R Latch Clamp. The kit includes all tools and hardware necessary

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510