EMI Gripper Kit – SGP

EMI Gripper Kit – SGP

The Pneumatic SGP High Precision Gripper Kit for Universal Robots by EMI is a double-acting parallel gripper ideal for high precision applications such as insert loading or pick-and-place applications that require a high level of accuracy.

製造元:EMI Corp

Commerce#Overview

The Pneumatic SGP High Precision Gripper Kit for Universal Robots by EMI is a double-acting parallel gripper ideal for high precision applications such as insert loading or pick-and-place applications that require a high level of accuracy. 

The SGP High Precision Gripper Kit includes a set of aluminum v-groove fingers for a range of applications but these can be replaced with fingers that EMI Engineers can help design based on years of expertise solving customer application form simple to complex. Installation and setup are easy and intuitive. Simply connect your 6mm compressed air line, the included 4-wire cable to the robot’s controller box, install EMI’s URCap on your UR3, UR5 or UR10 and your Pneumatic SGP Kit is ready to expand the capabilities of your Collaborative Industrial Robot.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510